Maximum Value

GC Hammers
GC Hammers

GC SERIES HAMMERS

Features Include:

Gas Fired Design

Compressed nitrogen forces the piston down, achieving optimum and consistent impact power

Gas Fired Design
Gas Fired Design

LOWER TOOL BUSHING

Together with upper tool bushing aligns the top of the tool with bottom of piston

Lower Tool Bushing
Lower Tool Bushing

RENT OR LEASE

For extra flexibility, you can rent or lease Cat equipment (including hammers) to keep costs under control

Rent or Lease
Rent or Lease

STROKE ADJUSTOR

Adjust hammer speed / frequency per application / material, to provide optimum productivity

Stroke Adjustor
Stroke Adjustor

LOCATOR

Tracks location (and utilization) of work tools across all sites for maintenance planning, and to reduce loss

Locator
Locator

Specifications:

of

Reccommended Carrier Weight

of
Specifications
H110 GC
H115 GC
H120 GC
H130 GC
H140 GC
H160 GC
H180 GC
Operating Weight kg
(lb)
1237-1262
(2721-2776)
1327-1388
(2919-3054)
1826-1866
(4017-4105)
2364-2384
(5201-5245)
3017-3074
(6637-6763)
3050-3194
(6724-7041)
4200-4232
(9260-9330)
Impact frequency blows/min. 450 - 650 450 - 800 400 - 800 350 - 700 250 -550 200 -450 200 -400
Energy Class J
(ft.lb.)
2000
(1475)
3000
(2212)
4000
(2950)
6000
(4425)
7500
(5531)
10170
(7500)
14578
(10750)
Acceptable oil flow lpm (gpm) 80-100 (21-26) 90-120 (24-32) 125-150 (33-40) 160-190 (42-50) 180-220 (48-58) 190-260 (50-68) 250-300 (66-79)
Operating pressure kPa
(psi)
14000-16000
(2030-2320)
15000-17000
(2175-2465)
16000-18000
(2320-2610)
16000-18000
(2320-2610)
16000-18000
(2320-2610)
16000-18000
(2320-2610)
16000-18000
(2320-2610)

 

TALK TO US AND GET A GREAT DEAL!

Or learn more by downloading a brochure

Download Brochures