Studio Shot

Backhoe Accessories 544 mm (21 in)

Request A Price Shop Now

Key Specs

Overall Width
21.4 in
544 mm
Overall Height
21.9 in
556 mm
Overall Length
6.9 in
176 mm

Overview

Used for mounting BH130 on D3 Compact Track and Skid Steer Loader machines.

Product Specifications for 544 mm (21 in)

Overall Width 21.4 in 544 mm
Overall Height 21.9 in 556 mm
Overall Length 6.9 in 176 mm
Weight 64.3 lb 29.145 kg

See how 544 mm (21 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 544 mm (21 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.