Studio Shot

Backhoe Accessories 130 mm (5 in)

Request A Price Shop Now

Key Specs

Overall Width
5.1 in
130 mm
Overall Height
11.1 in
281 mm
Overall Length
14.3 in
363 mm

Overview

Used to convert older BH130 backhoe attachment to fit newer Compact Track and Skid Steer Loader machines after D3.

Product Specifications for 130 mm (5 in)

Overall Width 5.1 in 130 mm
Overall Height 11.1 in 281 mm
Overall Length 14.3 in 363 mm
Weight 17 lb 7.7 kg

See how 130 mm (5 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 130 mm (5 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.