Studio Shot

Backhoe Accessories 560 mm (22 in), 270-285

Request A Price Shop Now

Key Specs

Overall Width
22 in
560 mm
Overall Height
6.7 in
170 mm
Overall Length
8.3 in
210 mm

Overview

Required to mount BH130 backhoe attachment to newer Compact Track and Skid Steer Loader machines after D3.

Product Specifications for 560 mm (22 in), 270-285

Overall Width 22 in 560 mm
Overall Height 6.7 in 170 mm
Overall Length 8.3 in 210 mm
Weight 31.5 lb 14.3 kg

See how 560 mm (22 in), 270-285 compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 560 mm (22 in), 270-285

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.