Studio Shot

Adapters 7 - 9 Ton Excavator Class

Request A Price Shop Now

Key Specs

Weight
310.9 lb
141 kg
Width
44.3 in
1125 mm
Overall Length
19.9 in
505 mm

Overview

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Product Specifications for 7 - 9 Ton Excavator Class

Weight 310.9 lb 141 kg
Width 44.3 in 1125 mm
Overall Length 19.9 in 505 mm
Overall Height 21.9 in 557 mm
Pin Diameter 2 in 50 mm
Excavator Class 7 Ton - 9 Ton 7 Ton - 9 Ton
Interface Type Pin On Pin On
Coupler Type Adapts to Skid Steer Coupler Adapts to Skid Steer Coupler
Required Hydraulics None None

See how 7 - 9 Ton Excavator Class compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.