308 CR (Fixed Boom)

Mini Excavators 308 CR (Fixed Boom)

Request A Price Find Dealer

Key Specs

Net Power
69 hp
51.2 kW
Operating Weight
18659 lb
8462 kg
Dig Depth
163 in
4145 mm

Overview

Mini Excavators Inspired by Our Customers

The Cat® 308 CR Mini Excavator delivers maximum power and performance in a mini size to help you work in a wide range of applications.

Benefits

4 Industry First Features

Cat Exclusives in a Mini Excavator

Up to 10% Lower Total Ownership Costs

with improved fuel efficiency and longer service intervals

Up to 20% More Performance

with customizable operator settings and improvements in lift, swing, travel and multifunction

Product Specifications for 308 CR (Fixed Boom)

Net Power 69 hp 51.2 kW
Net Power - 2,400 rpm - ISO 9249, 80/1269/EEC 51.2 kW 69 hp
Gross Power - ISO 14396 74.3 hp 55.4 kW
Engine Model - U.S. EPA Tier 4 Final/EU Stage V Cat® C2.8 Turbo Cat® C2.8 Turbo
Bore 3.5 in 90 mm
Stroke 4.3 in 110 mm
Displacement 171 in³ 2.8 l
Operating Weight 18659 lb 8462 kg
Minimum Operating Weight with Cab* 16707 lb 7577 kg
Maximum Operating Weight with Cab** 18659 lb 8462 kg
Note (1) *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket. *Minimum Weight is based on rubber tracks, no counterweight, operator, full fuel tank, standard stick, blade and no bucket.
Note (2) **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket. **Maximum Weight is based on steel tracks with rubber pads, counterweight, operator, full fuel tank, long stick, blade and no bucket.
Dig Depth 163 in 4145 mm
Vertical Wall 142 in 3600 mm
Maximum Reach - Ground Level 246 in 6246 mm
Maximum Reach 252 in 6391 mm
Maximum Dig Height 291 in 7392 mm
Maximum Dump Clearance 207 in 5255 mm
Boom In Reach 66 in 1681 mm
Note (1) *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Note (2) **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position.
Tail Swing with Counterweight 56 in 1425 mm
Tail Swing without Counterweight 51 in 1290 mm
Maximum Blade Height 14.6 in 370 mm
Maximum Blade Depth 16 in 407 mm
Height - Boom Transport - No Tools* 97 in 2466 mm
Height - Boom Working - With Tools** 105 in 2671 mm
Cab Height 100 in 2541 mm
Swing Bearing - Height 30 in 756 mm
O/A Undercarriage Length 113 in 2880 mm
Overall Shipping Length - with Counterweight 228 in 5780 mm
Overall Shipping Length - without Counterweight 222 in 5645 mm
Track Belt/Shoe Width 18 in 450 mm
O/A Track Width 91 in 2300 mm
Ground Clearance 14 in 350 mm
Stick Length 66 in 1665 mm
Counterweight 551 lb 250 kg
Long Stick 187 lb 85 kg
Steel Tracks with Pads 662 lb 300 kg
Travel Speed - High 3 mile/h 4.9 km/h
Travel Speed - Low 1.8 mile/h 3 km/h
Maximum Traction Force - High Speed 6587 lb 29.3 kN
Maximum Traction Force - Low Speed 15962 lb 71 kN
Ground Pressure - Minimum Weight 4.8 psi 33.2 kPa
Ground Pressure - Maximum Weight 5.4 psi 37.9 kPa
Gradeability - Maximum 30 degrees 30 degrees
Cooling System 2.6 gal (US) 10 l
Engine Oil 2.3 gal (US) 8.8 l
Fuel Tank 38 gal (US) 145 l
Hydraulic Tank 14 gal (US) 53 l
Hydraulic System 29 gal (US) 110 l
Type Load Sensing Hydraulics with Variable Displacement Piston Pump Load Sensing Hydraulics with Variable Displacement Piston Pump
Pump Flow at 2,400 rpm 44 gpm 167 L/min
Operating Pressure - Equipment 4134 psi 285 bar
Operating Pressure - Travel 4134 psi 285 bar
Operating Pressure - Swing 3626 psi 250 bar
Maximum Auxiliary Circuit - Primary - Flow at Pump 35 gpm 131 L/min
Maximum Auxiliary Circuit - Primary - Pressure at Pump 4134 psi 285 bar
Maximum Auxiliary Circuit - Secondary - Flow at Pump 9 gpm 33 L/min
Maximum Auxiliary Circuit - Secondary - Pressure at Pump 4134 psi 285 bar
Digging Force - Stick - Standard 9285 lb 41.3 kN
Digging Force - Stick - Long 8250 lb 36.7 kN
Digging Force - Bucket 13241 lb 58.9 kN
Note Flow and pressure are not combinable. Under load, as flow rises pressure goes down. Flow and pressure are not combinable. Under load, as flow rises pressure goes down.
Machine Swing Speed 10 r/min 10 r/min
Width - Standard 90.6 in 2300 mm
Width - Wide 96.5 in 2450 mm
Height 17 in 431 mm
Roll Over Protective Structure (ROPS) ISO 12117-2:2008 ISO 12117-2:2008
Top Guard ISO 10262:1998 (Level I) ISO 10262:1998 (Level I)
Dig Depth 185 in 4687 mm
Vertical Wall 162 in 4110 mm
Maximum Reach - Ground Level 266 in 6766 mm
Maximum Reach 272 in 6900 mm
Maximum Dig Height 307 in 7809 mm
Maximum Dump Clearance 223 in 5672 mm
Boom In Reach 89 in 2250 mm
Tail Swing with Counterweight 56 in 1425 mm
Note (2) ***With blade positioned at the rear of the machine. ***With blade positioned at the rear of the machine.
Note (1) **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position. **Boom Height when stick is pinned in working position with attachments. Standard Stick offers only one pin position.
Note *Boom Height when stick is pinned in transport position with no attachments. *Boom Height when stick is pinned in transport position with no attachments.
Tail Swing without Counterweight 51 in 1290 mm
Maximum Blade Height 14.6 in 370 mm
Maximum Blade Depth 16 in 407 mm
Height - Boom Transport - No Tools* 100 in 2540 mm
Height - Boom Working - With Tools** 121 in 3080 mm
Cab Height 100 in 2541 mm
Swing Bearing - Height 30 in 756 mm
O/A Undercarriage Length 113 in 2880 mm
Overall Shipping Length - with Counterweight 5800 mm (228 in)*** 5800 mm (228 in)***
Overall Shipping Length - without Counterweight 5665 mm (223 in)*** 5665 mm (223 in)***
Track Belt/Shoe Width 18 in 450 mm
O/A Track Width 91 in 2300 mm
Ground Clearance 14 in 350 mm
Stick Length 87 in 2208 mm
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf (Europe) (Global Warming Potential = 1430). See label or instruction manual for gas refrigerant identification. The system contains 0.75 kg (1.65 lb), 0.90 kg (1.98 lb) or 1 kg (2.20 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons) for R134a and 0.001 tonnes (0.001 tons) for R1234yf (Europe). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf (Europe) (Global Warming Potential = 1430). See label or instruction manual for gas refrigerant identification. The system contains 0.75 kg (1.65 lb), 0.90 kg (1.98 lb) or 1 kg (2.20 lb) of refrigerant which has a CO2 equivalent of 1.430 metric tonnes (1.576 tons) for R134a and 0.001 tonnes (0.001 tons) for R1234yf (Europe).
Operator Sound Pressure (ISO 6396:2008) 72 dB(A) 72 dB(A)
Average Exterior Sound Pressure (ISO 6395:2008) 99 dB(A) 99 dB(A)
Note European Union Directive "2000/14/EC" European Union Directive "2000/14/EC"
Recyclability 96% 96%

308 CR (Fixed Boom) Standard Equipment

ENGINE

  • Cat C2.8 Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Fit-For-Life Diesel Particulate Filter (DPF) and Diesel Oxidation Catalyst (DOC) Aftertreatment System
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C ( –37° F)
  • Ecology Drain

HYDRAULICS

  • Smart Tech Electronic Pump
  • Electronic Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • HYDO™ Advanced Hydraulic Oil

OPERATOR ENVIRONMENT

  • Top Guard ISO 10262:1998 (Level I)
  • ROPS ISO 12117-2:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Cab Mirrors (vary by region)
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • Mounting Bosses for Top and Front Guards
  • 12V Power Socket
  • Radio – Bluetooth, Auxiliary, Microphone, USB (charging only)
  • Skylight
  • Signaling/Warning Horn
  • Cab and (left side) Boom Work Lights
  • Utility Space for Mobile Phone
  • Next Generation Color LCD Monitor (IP66)
    – Jog Dial Interface
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready (IP68 & IP69K)
    – Hour Meter with Wake Up Switch

TECHNOLOGY (availability varies by region)

  • Product Link™ Elite (regulations apply)

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge

BOOM, STICK AND LINKAGES

  • One Piece Boom (3700 mm/145.7 in)
  • Standard Stick (1665 mm/65.6 in)
  • Front Shovel Capable – Pin-on/Manual Coupler/Hydraulic Coupler (not available in all regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 60 Ampere Alternator
  • Circuit Breaker
  • 850 CCA Maintenance Free Battery
  • Lock Out/Tag Out Battery Disconnect
  • Ignition Key Stop Switch
  • Rear and Side Camera

GUARDING

  • ROPS ISO 12117-2:2008
  • Top Guard ISO 10262:1998 (Level I)

OTHER

  • Locks on External Enclosure Doors
  • Lockable Fuel Cap
  • Beacon Socket
  • Rear Reflectors
  • Refueling Pump

308 CR (Fixed Boom) Optional Equipment

HYDRAULICS

  • Third Auxiliary

OPERATOR ENVIRONMENT

  • Push to Start with Bluetooth® Key
  • Air Suspension Heated Seat
  • Seat Belt Reminder System
  • Rain Visor
  • Next Generation Advanced Monitor (below are all included with Next Generation Advanced Monitor option)
    – Touch Screen
    – Site Reference System
    – High Definition Camera Capable (IP68 & IP69K)
    – Numeric Security Code

TECHNOLOGY (availability varies by region)

  • Ease of Use Indicate
  • Ease of Use E-Fence
  • Ease of Use Laser Catcher
  • Cat Grade Advanced 2D
  • Cat Grade 3D

UNDERCARRIAGE

  • Wide Dozer Blade
  • Steel Tracks (450 mm/17.7 in wide)
  • Wide Steel Tracks (600 mm/23.6 in)
  • Steel Track with Rubber Pads
  • Track Guides

BOOM, STICK AND LINKAGES

  • Long Stick (2208 mm/92.9 in)
  • Attachments including Buckets, Augers and Hammers
  • 2nd Auxiliary Hydraulic Lines
  • Boom Lowering Control Valve (Europe Standard)
  • Stick Lowering Control Valve (Europe Standard)
  • Bucket Linkage with Lift Eye

ELECTRICAL

  • Travel Alarm
  • Rotating Beacon

GUARDING

  • Top Guard ISO 10262:1998 (Level II)
  • Front Guard (Mesh) ISO 10262:1998 (Level I)
  • Front Guard (Heavy Duty) ISO 10262:1998 (Level II)
  • Track Guards

OTHER

  • Counterweight (250 kg/551 lb)
  • Counterweight (500 kg/1103 lb)
  • Water Jacket Heater

See how 308 CR (Fixed Boom) compares against frequently compared products.

Media Gallery

308 CR (Fixed Boom) Mini Hydraulic Excavator

308 CR (Fixed Boom) Mini Hydraulic Excavator

308 CR (Fixed Boom) Mini Hydraulic Excavator

308 CR (Fixed Boom) Mini Hydraulic Excavator
308 CR (Fixed Boom) Mini Hydraulic Excavator
308 CR (Fixed Boom) Mini Hydraulic Excavator

Check out current offers for the 308 CR (Fixed Boom)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.