437 mm (17 in) 4 Teeth/2 Tines
New

Stiff Link Thumbs 437 mm (17 in) 4 Teeth/2 Tines

Request A Price Shop Now

Key Specs

Number of Teeth/Tines
4/2
4/2
Overall Width
17.2 in
437 mm
Length
38.1 in
969 mm

Overview

Stiff Link Thumbs feature a rigid link.

Product Specifications for 437 mm (17 in) 4 Teeth/2 Tines

Number of Teeth/Tines 4/2 4/2
Overall Width 17.2 in 437 mm
Length 38.1 in 969 mm
Stored Height 18.3 in 464 mm
Weight 253.5 lb 115 kg
Rotation 78 Degrees 78 Degrees
Tine Spacing 10 in 254 mm
Tine Thickness 0.8 in 20 mm
Tines Included Yes Yes
Machine Class 7-9 Ton Mini Hydraulic Excavators 7-9 Ton Mini Hydraulic Excavators
Interface Type Pin On Pin On

See how 437 mm (17 in) 4 Teeth/2 Tines compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 437 mm (17 in) 4 Teeth/2 Tines

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.