Studio Shot
New

Utility Thumbs 475 mm (19 in) 4 Teeth/2 Tines

Request A Price Shop Now

Key Specs

Length
39.3 in
998 mm
Stored Height
18.3 in
464 mm
Overall Width
18.7 in
475 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 475 mm (19 in) 4 Teeth/2 Tines

Length 39.3 in 998 mm
Stored Height 18.3 in 464 mm
Overall Width 18.7 in 475 mm
Weight 288.1 lb 130.7 kg
Rotation 133 Degrees 133 Degrees
Number of Teeth/Tines 4/2 4/2
Tine Spacing 10 in 254 mm
Tine Thickness 0.8 in 20 mm
Tines Included Yes Yes
Machine Class 7-9 Ton Mini Hydraulic Excavators 7-9 Ton Mini Hydraulic Excavators
Interface Type Pin On Pin On

See how 475 mm (19 in) 4 Teeth/2 Tines compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View