475 mm (19 in) 6 Teeth/2 Tines
New

Utility Thumbs 475 mm (19 in) 6 Teeth/2 Tines

Request A Price Shop Now

Key Specs

Length
48 in
1219 mm
Stored Height
18.3 in
464 mm
Overall Width
18.7 in
475 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 475 mm (19 in) 6 Teeth/2 Tines

Length 48 in 1219 mm
Stored Height 18.3 in 464 mm
Overall Width 18.7 in 475 mm
Weight 347.2 lb 157.5 kg
Rotation 133 Degrees 133 Degrees
Number of Teeth/Tines 6/2 6/2
Tine Spacing 10 in 254 mm
Tine Thickness 0.8 in 20 mm
Tines Included Yes Yes
Machine Class 7-9 Ton Mini Hydraulic Excavators 7-9 Ton Mini Hydraulic Excavators
Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)

See how 475 mm (19 in) 6 Teeth/2 Tines compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Front View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Front View
Rear View
Bottom View
Right View

Cat® Cat Thumbs at Work

Cat® 1-Ton Thumb at Work

Cat® Cat Thumbs at Work
Cat® 1-Ton Thumb at Work

Check out current offers for the 475 mm (19 in) 6 Teeth/2 Tines

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.