Studio Shot

Utility Thumbs 356 mm (14 in) 8 Teeth/2 Tines

Request A Price Shop Now

Key Specs

Length
35.7 in
907 mm
Stored Height
13.1 in
333 mm
Overall Width
14 in
356 mm

Overview

Utility Thumbs offer hydraulic functionality, with maximum interchangeability.

Product Specifications for 356 mm (14 in) 8 Teeth/2 Tines

Length 35.7 in 907 mm
Stored Height 13.1 in 333 mm
Overall Width 14 in 356 mm
Weight 200.6 lb 91 kg
Rotation 122 degrees 122 degrees
Number of Teeth/Tines 8/2 8/2
Tine Spacing 10.9 in 278 mm
Tine Thickness 0.6 in 16 mm
Tines Included Yes Yes
Machine Class 5 Ton Mini Excavators 5 Ton Mini Excavators
Interface Type Pin On Pin On

See how 356 mm (14 in) 8 Teeth/2 Tines compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cat Thumbs at Work

Cat® 1-Ton Thumb at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Cat Thumbs at Work
Cat® 1-Ton Thumb at Work
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.