B6

Hammers B6

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
571 lb
259 kg
Energy Class
501.5 ft·lbf
680 J
Machine Class
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders

Overview

Used for demolition and construction applications.

Product Specifications for B6

Operating Weight - With Tool 571 lb 259 kg
Energy Class 501.5 ft·lbf 680 J
Machine Class 4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders 4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter 2.7 in 68 mm
Impact Frequency 500-900 bpm 500-900 bpm
Minimum Operating Pressure 1775 psi 12238 kPa
Minimum Carrier Weight 8000.6 lb 3629 kg
Optimal Hydraulic Flow 40-70 lpm (10.6-18.5 gpm) 40-70 lpm (10.6-18.5 gpm)
Overall Width 12.4 in 316 mm
Overall Length 17.3 in 440 mm
Overall Height 54.1 in 1375 mm
Height - Without Tool 37.3 in 948 mm
Sound Level 128 dB 128 dB
Mounting Bracket Size Large Large

See how B6 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B6 Hammer Toolbox Contents

B6 Hammer Maintenance Kit

B6 Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B6 Hammer Toolbox Contents
B6 Hammer Maintenance Kit
B6 Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the B6

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.