| Operating Weight - With Tool | 350.5 lb 159 kg |
| Energy Class | 272.9 ft·lbf 370 J |
| Machine Class | 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders |
| Tool Shaft Diameter | 2.1 in 53 mm |
| Impact Frequency | 600-1100 bpm 600-1100 bpm |
| Minimum Operating Pressure | 1491.9 psi 10286 kPa |
| Minimum Carrier Weight | 5599.7 lb 2540 kg |
| Optimal Hydraulic Flow | 25-50 lpm (6.6-13.2 gpm) 25-50 lpm (6.6-13.2 gpm) |
| Overall Width | 11.8 in 300 mm |
| Overall Length | 13.4 in 340 mm |
| Overall Height | 46.9 in 1190 mm |
| Height - Without Tool | 32.7 in 830 mm |
| Sound Level | 128 dB 128 dB |
| Mounting Bracket Size | Small-Medium Small-Medium |
Hammers B4
Request A Price Shop NowKey Specs
- Operating Weight - With Tool
- 350.5 lb
- 159 kg
- Energy Class
- 272.9 ft·lbf
- 370 J
- Machine Class
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Features At A Glance
- Tool Kit w/Storage Box
- 2 Tools (1 x Conical and 1 x Transverse Chisel)
- Maintenance Kit
Product Specifications for B4
See how B4 compares against frequently compared products.
Hammers
B4
Selected
- Operating Weight - With Tool
- 350.5 lb
- 159 kg
- Energy Class
- 272.9 ft·lbf
- 370 J
- Machine Class
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Hammers
B2 Side Mount
- Operating Weight - With Tool
- 272.5 lb
- 123.6 kg
- Energy Class
- 213.9 ft·lbf
- 290 J
- Machine Class
- 1 Ton Mini Excavators
- 1 Ton Mini Excavators
Hammers
B4s
- Operating Weight - With Tool
- 357.1 lb
- 162 kg
- Energy Class
- 272.9 ft·lbf
- 370 J
- Machine Class
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
- 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All Modelsassignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B4 Hammer Toolbox Contents
B4 Hammer Maintenance Kit
B4 Included Tools
Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments