Studio Shot

Brackets 1 Ton Mounting Bracket - Pin On

Request A Price Shop Now

Key Specs

Interface Type
Pin On
Pin On
Weight
55.1 lb
25 kg
Overall Width
11.8 in
300 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 1 Ton Mounting Bracket - Pin On

Interface Type Pin On Pin On
Weight 55.1 lb 25 kg
Overall Width 11.8 in 300 mm
Overall Length 13.4 in 340 mm
Overall Height 8.1 in 207 mm
Pin Diameter 30 mm/30 mm (1.2 in/1.2 in) 30 mm/30 mm (1.2 in/1.2 in)
Mounting Bracket Size Small-Medium Small-Medium

See how 1 Ton Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.