Rear View

Brackets 45-50 mm Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin On
Pin On
Weight
174.2 lb
79 kg
Overall Width
17.2 in
437 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 45-50 mm Mounting Bracket - Pin On

Interface Type Pin On Pin On
Weight 174.2 lb 79 kg
Overall Width 17.2 in 437 mm
Overall Length 23.8 in 605 mm
Overall Height 14.6 in 372 mm
Pin Diameter 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in)
Mounting Bracket Size Extra Large Extra Large

See how 45-50 mm Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Rear View

Front View

Top View

Left View

Rear View

Bottom View

Right View

Rear View
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 45-50 mm Mounting Bracket - Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.