Studio Shot

Brackets Mounting Bracket - Pin On

Request A Price Shop Now

Key Specs

Interface Type
Pin On (Pin Grabber)
Pin On (Pin Grabber)
Weight
211.6 lb
96 kg
Overall Width
17.2 in
437 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - Pin On

Interface Type Pin On (Pin Grabber) Pin On (Pin Grabber)
Weight 211.6 lb 96 kg
Overall Width 17.2 in 437 mm
Overall Length 27.6 in 702 mm
Overall Height 11.4 in 289 mm
Pin Diameter 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in)
Mounting Bracket Size Large Large

See how Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.