Studio Shot

Tools B1 Cross Cut Chisel (360mm)

Request A Price Click for Price

Key Specs

Tool Shaft Diameter
1.6 in
40 mm
Overall Length
14.2 in
360 mm
Weight
8.8 lb
4 kg

Overview

Hammer Tools are used to break up a variety of different materials.

Product Specifications for B1 Cross Cut Chisel (360mm)

Tool Shaft Diameter 1.6 in 40 mm
Overall Length 14.2 in 360 mm
Weight 8.8 lb 4 kg
Compatibility B1 Hammer B1 Hammer

See how B1 Cross Cut Chisel (360mm) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the B1 Cross Cut Chisel (360mm)

View More Offers