Studio Shot

Brackets 3-6 Ton Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin On
Pin On
Weight
98.8 lb
44.8 kg
Overall Width
12.4 in
316 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for 3-6 Ton Mounting Bracket - Pin On

Interface Type Pin On Pin On
Weight 98.8 lb 44.8 kg
Overall Width 12.4 in 316 mm
Overall Length 18.7 in 474 mm
Overall Height 9.8 in 250 mm
Pin Diameter 50 mm/50 mm/50 mm (2 in/2 in/2 in) 50 mm/50 mm/50 mm (2 in/2 in/2 in)
Mounting Bracket Size Medium-Large Medium-Large

See how 3-6 Ton Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 3-6 Ton Mounting Bracket - Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.