Studio Shot

General Accessories 40 mm (1.5 in) Pins

Request A Price Shop Now

Key Specs

Weight
8.8 lb
4 kg
Pin Diameter
1.6 in
40 mm
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 40 mm (1.5 in) Pins

Weight 8.8 lb 4 kg
Pin Diameter 1.6 in 40 mm
Quantity 2 2
Length 14.5 in 368 mm

See how 40 mm (1.5 in) Pins compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.