45 mm (1.8 in)/50 mm (2 in) Pins

Pins 45 mm (1.8 in)/50 mm (2 in) Pins

Request A Price Shop Now

Key Specs

Weight
26.2 lb
11.9 kg
Pin Diameter
45 mm/50 mm (1.8 in/2 in)
45 mm/50 mm (1.8 in/2 in)
Quantity
2
2

Overview

Pins are required for mounting to machine stick or for use with Pin Grabber couplers.

Product Specifications for 45 mm (1.8 in)/50 mm (2 in) Pins

Weight 26.2 lb 11.9 kg
Pin Diameter 45 mm/50 mm (1.8 in/2 in) 45 mm/50 mm (1.8 in/2 in)
Quantity 2 2
Length 17.2 in 437 mm

See how 45 mm (1.8 in)/50 mm (2 in) Pins compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 45 mm (1.8 in)/50 mm (2 in) Pins

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.