Studio Shot

Compaction Wheels 305 mm (12 in), Pin On, 450 Backhoe Loaders

Request A Price Shop Now

Key Specs

Compaction Width
12 in
306 mm
Number of Wheels
2
2
Machine Class
10 Ton Excavators, 450 Backhoe Loaders
10 Ton Excavators, 450 Backhoe Loaders

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 305 mm (12 in), Pin On, 450 Backhoe Loaders

Compaction Width 12 in 306 mm
Number of Wheels 2 2
Machine Class 10 Ton Excavators, 450 Backhoe Loaders 10 Ton Excavators, 450 Backhoe Loaders
Number of Pads 18 18
Weight 959 lb 435 kg
Overall Length 39.9 in 1014 mm
Overall Height 45.5 in 1155 mm
Overall Width 12.7 in 323 mm
Interface Type Pin On Pin On

See how 305 mm (12 in), Pin On, 450 Backhoe Loaders compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Compacting heavy clay with Cat® Compaction Wheel

Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Cat® Compaction Wheels at Work

Cat® Compaction Wheels Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Compaction Wheels at Work
Cat® Compaction Wheels Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 305 mm (12 in), Pin On, 450 Backhoe Loaders

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.