Studio Shot

Compaction Wheels 305 mm (12 in), Pin On, 415-444 Backhoe Loaders

Request A Price Click for Price

Key Specs

Compaction Width
11.3 in
286 mm
Number of Wheels
2
2
Machine Class
415-444 Backhoe Loaders
415-444 Backhoe Loaders

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Product Specifications for 305 mm (12 in), Pin On, 415-444 Backhoe Loaders

Compaction Width 11.3 in 286 mm
Number of Wheels 2 2
Machine Class 415-444 Backhoe Loaders 415-444 Backhoe Loaders
Number of Pads 18 18
Weight 873 lb 396 kg
Overall Length 39.2 in 995 mm
Overall Height 44.8 in 1138 mm
Overall Width 15.7 in 398 mm
Interface Type Pin On Pin On

See how 305 mm (12 in), Pin On, 415-444 Backhoe Loaders compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Compacting heavy clay with Cat® Compaction Wheel

Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Compacting heavy clay with Cat® Compaction Wheel
Using backfill plate on Cat® Compaction Wheel to smooth trench bottom

Cat® Compaction Wheels at Work

Cat® Compaction Wheels Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Compaction Wheels at Work
Cat® Compaction Wheels Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 305 mm (12 in), Pin On, 415-444 Backhoe Loaders

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.