CVP28

Vibratory Plate Compactors CVP28

Request A Price Shop Now

Key Specs

Impulse Force
6294.65 lb
28 kN
Impact Frequency
2200 bpm
2200 bpm
Base Plate Width
17.7 in
450 mm

Overview

Vibratory action and dynamic force provides excellent compaction in a compact size.

Product Specifications for CVP28

Impulse Force 6294.65 lb 28 kN
Impact Frequency 2200 bpm 2200 bpm
Base Plate Width 17.7 in 450 mm
Compaction Area 3.4 ft² 0.32 m²
Base Plate Pressure 12.7 psi 87.6 kPa
Base Plate Length 36.2 in 920 mm
Optimal Hydraulic Flow 53-68 lpm (14-18 gpm) 53-68 lpm (14-18 gpm)
Minimum Operating Pressure 13000-17000 kPa (1900-2500 psi) 13000-17000 kPa (1900-2500 psi)
Weight 573.2 lb 260 kg

See how CVP28 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

CVP16 Working a Trench

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
CVP16 Working a Trench

Cat® Vibratory Plate Compactors at Work

Cat® Vibratory Plate Compactors Overview

Cat® Vibratory Plate Compactors at Work
Cat® Vibratory Plate Compactors Overview

360 View

Check out current offers for the CVP28

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.