Small-Large Mounting Bracket - S40

Brackets Small-Large Mounting Bracket - S40

Request A Price Shop Now

Key Specs

Interface Type
S-40 Coupler
S-40 Coupler
Weight
106.3 lb
48.2 kg
Overall Width
12.4 in
316 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Small-Large Mounting Bracket - S40

Interface Type S-40 Coupler S-40 Coupler
Weight 106.3 lb 48.2 kg
Overall Width 12.4 in 316 mm
Overall Length 17.3 in 440 mm
Overall Height 8.1 in 206 mm
Pin Diameter 35 mm/35 mm (1.4 in/1.4 in) 35 mm/35 mm (1.4 in/1.4 in)
Mounting Bracket Size Small-Large Small-Large

See how Small-Large Mounting Bracket - S40 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Small-Large Mounting Bracket - S40

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.