Studio Shot

Hammers B2s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
257.5 lb
116.8 kg
Energy Class
213.9 ft·lbf
290 J
Machine Class
1-3 Ton Mini Excavators
1-3 Ton Mini Excavators

Overview

Used for demolition and construction applications.

Product Specifications for B2s

Operating Weight - With Tool 257.5 lb 116.8 kg
Energy Class 213.9 ft·lbf 290 J
Machine Class 1-3 Ton Mini Excavators 1-3 Ton Mini Excavators
Tool Shaft Diameter 1.8 in 45 mm
Impact Frequency 700-1200 bpm 700-1200 bpm
Minimum Operating Pressure 1276 psi 8798 kPa
Minimum Carrier Weight 3300.3 lb 1497 kg
Optimal Hydraulic Flow 20-30 lpm (5.3-7.9 gpm) 20-30 lpm (5.3-7.9 gpm)
Overall Width 11.8 in 300 mm
Overall Length 13.4 in 340 mm
Overall Height 43 in 1091 mm
Height - Without Tool 31.3 in 795 mm
Sound Level 122 dB 122 dB
Mounting Bracket Size Small-Medium Small-Medium

See how B2s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B2s Hammer Toolbox Contents

B2s Hammer Maintenance Kit

B2s Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B2s Hammer Toolbox Contents
B2s Hammer Maintenance Kit
B2s Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.