B4 Side Mount

Hammers B4 Side Mount

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
326.3 lb
148 kg
Energy Class
272.9 ft·lbf
370 J
Machine Class
3-4 Ton Mini Excavators
3-4 Ton Mini Excavators

Overview

Used for demolition and construction applications.

Product Specifications for B4 Side Mount

Operating Weight - With Tool 326.3 lb 148 kg
Energy Class 272.9 ft·lbf 370 J
Machine Class 3-4 Ton Mini Excavators 3-4 Ton Mini Excavators
Tool Shaft Diameter 2.1 in 53 mm
Impact Frequency 600-1100 bpm 600-1100 bpm
Minimum Operating Pressure 1491.9 psi 10286 kPa
Minimum Carrier Weight 6613.9 lb 3000 kg
Optimal Hydraulic Flow 25-50 lpm (6.6-13.2 gpm) 25-50 lpm (6.6-13.2 gpm)
Overall Width 10.9 in 277 mm
Overall Length 18.7 in 476 mm
Overall Height 46.5 in 1182 mm
Height - Without Tool 32.4 in 822 mm
Sound Level 128 dB 128 dB
Mounting Bracket Size Pin On Pin On

See how B4 Side Mount compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the B4 Side Mount

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.