Studio Shot

Hammers B9s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
1142 lb
518 kg
Energy Class
958.8 ft·lbf
1300 J
Machine Class
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)

Overview

Used for demolition and construction applications.

Product Specifications for B9s

Operating Weight - With Tool 1142 lb 518 kg
Energy Class 958.8 ft·lbf 1300 J
Machine Class 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift) 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)
Tool Shaft Diameter 3.3 in 85 mm
Impact Frequency 400-800 bpm 400-800 bpm
Minimum Operating Pressure 1846 psi 12728 kPa
Minimum Carrier Weight 18150.6 lb 8233 kg
Optimal Hydraulic Flow 60-100 lpm (15.9-26.4 gpm) 60-100 lpm (15.9-26.4 gpm)
Overall Width 15.7 in 400 mm
Overall Length 20.9 in 530 mm
Overall Height 68.2 in 1733 mm
Height - Without Tool 51 in 1296 mm
Sound Level 125 dB 125 dB
Mounting Bracket Size Extra Large Extra Large

See how B9s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B9s Hammer Toolbox Contents

B9s Hammer Maintenance Kit

B9s Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B9s Hammer Toolbox Contents
B9s Hammer Maintenance Kit
B9s Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.