Studio Shot

Hammers H45s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
551.2 lb
250 kg
Energy Class
399.8 ft·lbf
542 J
Machine Class
1-3 Ton Mini Excavators
1-3 Ton Mini Excavators

Overview

Used for demolition and construction applications.

Product Specifications for H45s

Operating Weight - With Tool 551.2 lb 250 kg
Energy Class 399.8 ft·lbf 542 J
Machine Class 1-3 Ton Mini Excavators 1-3 Ton Mini Excavators
Tool Shaft Diameter 2 in 50 mm
Impact Frequency 780-1800 bpm 780-1800 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 3309.1 lb 1501 kg
Optimal Hydraulic Flow 25-62 lpm (7-16 gpm) 25-62 lpm (7-16 gpm)
Overall Width 11.8 in 300 mm
Overall Length 12.2 in 311 mm
Overall Height 39.6 in 1006 mm
Height - Without Tool 29 in 737 mm
Sound Level 120 dB 120 dB
Mounting Bracket Size Medium Medium

See how H45s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.