Studio Shot

Hammers H95s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
1382.3 lb
627 kg
Energy Class
1500.2 ft·lbf
2034 J
Machine Class
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)

Overview

Used for demolition and construction applications.

Product Specifications for H95s

Operating Weight - With Tool 1382.3 lb 627 kg
Energy Class 1500.2 ft·lbf 2034 J
Machine Class 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift) 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (No Side Shift)
Tool Shaft Diameter 3.4 in 87.5 mm
Impact Frequency 700-1260 bpm 700-1260 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 15399.3 lb 6985 kg
Optimal Hydraulic Flow 70-150 lpm (18-40 gpm) 70-150 lpm (18-40 gpm)
Overall Width 20.2 in 512 mm
Overall Length 20.5 in 520 mm
Overall Height 65.6 in 1666 mm
Height - Without Tool 49.2 in 1250 mm
Sound Level 124 dB 124 dB
Mounting Bracket Size Extra Large Extra Large

See how H95s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.