Studio Shot

Hammers H80s

Request A Price Click for Price

Key Specs

Operating Weight - With Tool
937 lb
425 kg
Energy Class
1000.1 ft·lbf
1356 J
Machine Class
7-9 Ton Mini Excavators, 415-450 Backhoe Loaders
7-9 Ton Mini Excavators, 415-450 Backhoe Loaders

Overview

Used for demolition and construction applications.

Product Specifications for H80s

Operating Weight - With Tool 937 lb 425 kg
Energy Class 1000.1 ft·lbf 1356 J
Machine Class 7-9 Ton Mini Excavators, 415-450 Backhoe Loaders 7-9 Ton Mini Excavators, 415-450 Backhoe Loaders
Tool Shaft Diameter 3 in 75 mm
Impact Frequency 600-1500 bpm 600-1500 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 13199.1 lb 5987 kg
Optimal Hydraulic Flow 70-130 lpm (18-34 gpm) 70-130 lpm (18-34 gpm)
Overall Width 19.1 in 485 mm
Overall Length 21.1 in 535 mm
Overall Height 56.4 in 1433 mm
Height - Without Tool 41.6 in 1057 mm
Sound Level 120 dB 120 dB
Mounting Bracket Size Extra Large Extra Large

See how H80s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the H80s

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.