Extra Large Mounting Bracket - S50

Extra Large Mounting Bracket - S50 Brackets

Request A Price Shop Now

Key Specs

Interface Type
S-50 Coupler
S-50 Coupler
Weight
175.7 lb
79.7 kg
Overall Width
15.7 in
400 mm

Product Specifications for Extra Large Mounting Bracket - S50

Interface Type S-50 Coupler S-50 Coupler
Weight 175.7 lb 79.7 kg
Overall Width 15.7 in 400 mm
Overall Length 20.9 in 530 mm
Overall Height 8.5 in 215 mm
Pin Diameter 45 mm/45 mm (1.8 in/1.8 in) 45 mm/45 mm (1.8 in/1.8 in)
Mounting Bracket Size Extra Large Extra Large

See how Extra Large Mounting Bracket - S50 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.