Studio Shot

Demolition and Sorting Grapples G308

Request A Price Shop Now

Key Specs

Grapple Area
8.5 ft³
240 l
Weight
1084.7 lb
492 kg
Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators

Overview

Designed for fast, productive material handling and sorting of various shaped materials.

Product Specifications for G308

Grapple Area 8.5 ft³ 240 l
Weight 1084.7 lb 492 kg
Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Maximum Jaw Opening 55.3 in 1404 mm
Outer Wrapper Thickness 0.2 in 6 mm
Overall Width (Jaws Open) 61.5 in 1562 mm
Interface Type S45, S50, CW10, Pin On, Pin Lock S45, S50, CW10, Pin On, Pin Lock
Overall Width (Jaws Closed) 34.4 in 875 mm
Overall Height (Jaws Open) 40.7 in 1033 mm
Overall Height (Jaws Closed) 47.4 in 1205 mm
Overall Depth 27.6 in 700 mm
Required Hydraulics 2nd Auxiliary 2nd Auxiliary
Edge Material HB500 Equivalent HB500 Equivalent
Optimal Hydraulic Flow Grab 131 L/min (35 gpm) | Rotation 33 L/min (9 gpm) Grab 131 L/min (35 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force 4.9 Sh Ton 44 kN

See how G308 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® G308 Demolition and Sorting Grapple Overview

Cat® G308 Demolition and Sorting Grapple Overview

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.