G332 Demolition & Sorting Grapple

Demolition and Sorting Grapples G332 Demolition & Sorting Grapple: 587-8991

Request A Price Find Dealer

Key Specs

Grapple Area
1.11 yd³
850 l
Weight
4570 lb
2073 kg
Machine Class
30-40 Ton Excavators
30-40 Ton Excavators

Overview

Cat® Demolition & Sorting Grapples are designed for fast, productive material handling. Capable of high-volume, production loading and precise sorting, to enhance the productivity and efficiency of your operation. The grapples can handle anything from primary and secondary demolition to recycling to get the job done.

Product Specifications for G332 Demolition & Sorting Grapple: 587-8991

Grapple Area 1.11 yd³ 850 l
Weight 4570 lb 2073 kg
Machine Class 30-40 Ton Excavators 30-40 Ton Excavators
Overall Width (Jaws Open) 86.61 in 2200 mm
Overall Width (Jaws Closed) 60.63 in 1540 mm
Overall Height (Jaws Open) 58.43 in 1484 mm
Overall Height (Jaws Closed) 62.36 in 1584 mm
Shell Type Options Skeleton Skeleton

See how G332 Demolition & Sorting Grapple: 587-8991 compares against frequently compared products.

Media Gallery

G332 Demolition & Sorting Grapple

Demolition & Sorting Grapple handling large rock

Full rotation capability of G300 series grapples

G300 GC Series Grapple sorting wood scraps

Grapple sorting tire scraps

G200 GC series grapple moving rocks

Grapple handling waste

G332 Demolition & Sorting Grapple
Demolition & Sorting Grapple handling large rock
Full rotation capability of G300 series grapples
G300 GC Series Grapple sorting wood scraps
Grapple sorting tire scraps
G200 GC series grapple moving rocks
Grapple handling waste

Demolition & Sorting Grapples Overview

Demolition & Sorting Grapples Overview

Take the interactive virtual product tour to explore the great features and benefits of the G332 Demolition & Sorting Grapple: 587-8991

Start G332 Demolition & Sorting Grapple: 587-8991 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.