Studio Shot

Contractors' Grapples G108 Stiff link

Request A Price Shop Now

Key Specs

Machine Class
7-9 Ton Mini Excavators
7-9 Ton Mini Excavators
Jaw Opening
69.5 in
1765 mm
Weight
815.7 lb
370 kg

Overview

Contractors’ Grapples are a proven product built for your high-volume material handling needs.

Product Specifications for G108 Stiff link

Machine Class 7-9 Ton Mini Excavators 7-9 Ton Mini Excavators
Jaw Opening 69.5 in 1765 mm
Weight 815.7 lb 370 kg
Overall Width 28.9 in 735 mm
Upper Jaw Width 17.1 in 435 mm
Wear Plate Thickness 0.3 in 8 mm
Number of Adjustments 3 3
Length Between Adjustments 7.6 in 192 mm
Interface Type Pin On Pin On
Inner Wrapper Thickness 0.3 in 8 mm
Outer Wrapper Thickness 0.3 in 8 mm
Upper Jaw Tine Count 2 2
Lower Jaw Tine Count 3 3

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.