Studio Shot
New

Demolition and Sorting Grapples G306

Request A Price Shop Now

Key Specs

Grapple Area
5.7 ft³
160 l
Weight
731.9 lb
332 kg
Machine Class
5-6 Ton Mini Excavators
5-6 Ton Mini Excavators

Overview

Designed for fast, productive material handling and sorting of various shaped materials.

Product Specifications for G306

Grapple Area 5.7 ft³ 160 l
Weight 731.9 lb 332 kg
Machine Class 5-6 Ton Mini Excavators 5-6 Ton Mini Excavators
Maximum Jaw Opening 50 in 1271 mm
Overall Width (Jaws Open) 55.3 in 1404 mm
Interface Type S40, CW10, Pin On S40, CW10, Pin On
Overall Width (Jaws Closed) 28.8 in 732 mm
Overall Height (Jaws Open) 35.2 in 894 mm
Overall Height (Jaws Closed) 41.6 in 1057 mm
Overall Depth 23.6 in 600 mm
Required Hydraulics 2nd Auxiliary 2nd Auxiliary
Edge Material HB500 Equivalent HB500 Equivalent
Optimal Hydraulic Flow Grab 90 L/min (24 gpm) | Rotation 33 L/min (9 gpm) Grab 90 L/min (24 gpm) | Rotation 33 L/min (9 gpm)
Maximum Closing Force 3 Sh Ton 27 kN

See how G306 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® G308 Demolition and Sorting Grapple Overview

Cat® G308 Demolition and Sorting Grapple Overview

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.