Studio Shot

Brackets Mounting Bracket - Pin On - Skid Steer Loader

Request A Price Click for Price

Key Specs

Interface Type
Skid Steer Coupler
Skid Steer Coupler
Weight
264.6 lb
120 kg
Overall Width
49.7 in
1263 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Mounting Bracket - Pin On - Skid Steer Loader

Interface Type Skid Steer Coupler Skid Steer Coupler
Weight 264.6 lb 120 kg
Overall Width 49.7 in 1263 mm
Overall Length 22.4 in 570 mm
Overall Height 11.5 in 291 mm
Pin Diameter 50 mm/50 mm (2 in/2 in) 50 mm/50 mm (2 in/2 in)
Mounting Bracket Size B4, B6, H45, H55, H65 B4, B6, H45, H55, H65

See how Mounting Bracket - Pin On - Skid Steer Loader compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Mounting Bracket - Pin On - Skid Steer Loader

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.