Overview
Used for demolition and construction applications.
Key Specs
Displaying 1-6 of 8
| Operating Weight - With Tool | 610.7 lb 277 kg |
| Energy Class | 501.5 ft·lbf 680 J |
| Machine Class | 4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders 4-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders |
| Tool Shaft Diameter | 2.7 in 68 mm |
| Impact Frequency | 500-900 bpm 500-900 bpm |
| Minimum Operating Pressure | 1775 psi 12238 kPa |
| Minimum Carrier Weight | 8000.6 lb 3629 kg |
| Optimal Hydraulic Flow | 40-70 lpm (10.6-18.5 gpm) 40-70 lpm (10.6-18.5 gpm) |
| Overall Width | 12.4 in 316 mm |
| Overall Length | 17.3 in 440 mm |
| Overall Height | 53.9 in 1370 mm |
| Height - Without Tool | 39.1 in 993 mm |
| Sound Level | 124 dB 124 dB |
| Mounting Bracket Size | Large Large |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Compare All ModelsStudio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B6s Hammer Toolbox Contents
B6s Hammer Maintenance Kit
B6s Included Tools
Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments