H140 GC S

GC Hammers H140 GC S

Request A Price Find Dealer

Key Specs

Blows per Minute
250 to 550
250 to 550
Minimum Operating Weight
6486 lb
2942 kg
Rated Flow - Minimum
48 gpm
180 L/min

Overview

Cat® H140 GC S hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H140 GC S hammers help increase overall productivity and reduce maintenance costs. Cat H140 GC S hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H140 GC S

Blows per Minute 250 to 550 250 to 550
Minimum Operating Weight 6486 lb 2942 kg
Rated Flow - Minimum 48 gpm 180 L/min
Rated Flow - Maximum 58 gpm 220 L/min
Minimum Operating Pressure 2320 psi 16000 kPa
Maximum Operating Pressure 2610 psi 18000 kPa
Tool Shaft Diameter 6 in 153 mm
Minimum Carrier Weight 66138 lb 30 t
Maximum Carrier Weight 88184 lb 40 t

See how H140 GC S compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

H140 GC S Hammer

H140 GC S Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Check out current offers for the H140 GC S

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.