Studio Shot

Hammers H65s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
859.8 lb
390 kg
Energy Class
800.3 ft·lbf
1085 J
Machine Class
5-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
5-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders

Overview

Used for demolition and construction applications.

Product Specifications for H65s

Operating Weight - With Tool 859.8 lb 390 kg
Energy Class 800.3 ft·lbf 1085 J
Machine Class 5-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders 5-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter 2.7 in 68 mm
Impact Frequency 720-1740 bpm 720-1740 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 6600.6 lb 2994 kg
Optimal Hydraulic Flow 40-115 lpm (10-30 gpm) 40-115 lpm (10-30 gpm)
Overall Width 13.6 in 346 mm
Overall Length 17.8 in 451 mm
Overall Height 52.1 in 1324 mm
Height - Without Tool 37.5 in 953 mm
Sound Level 124 dB 124 dB
Mounting Bracket Size Large Large

See how H65s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.