Studio Shot

Hammers H35s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
286.6 lb
130 kg
Energy Class
300.2 ft·lbf
407 J
Machine Class
1-2 Ton Mini Excavators
1-2 Ton Mini Excavators

Overview

Used for demolition and construction applications.

Product Specifications for H35s

Operating Weight - With Tool 286.6 lb 130 kg
Energy Class 300.2 ft·lbf 407 J
Machine Class 1-2 Ton Mini Excavators 1-2 Ton Mini Excavators
Tool Shaft Diameter 1.6 in 40 mm
Impact Frequency 600-1800 bpm 600-1800 bpm
Minimum Operating Pressure 1450.4 psi 10000 kPa
Minimum Carrier Weight 2429.5 lb 1102 kg
Optimal Hydraulic Flow 12-35 lpm (3-9 gpm) 12-35 lpm (3-9 gpm)
Overall Width 11.8 in 300 mm
Overall Length 12.2 in 311 mm
Overall Height 33.9 in 860 mm
Height - Without Tool 24.4 in 620 mm
Sound Level 120 dB 120 dB
Mounting Bracket Size Medium Medium

See how H35s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.