H110 GC

GC Hammers H110 GC

Request A Price Find Dealer

Key Specs

Blows per Minute
350 to 700
350 to 700
Minimum Operating Weight
2022 lb
917 kg
Minimum Rated Flow
21 gpm
80 L/min

Overview

Cat® GC Hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat GC Hammers help increase overall productivity and reduce maintenance costs. Cat GC Hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H110 GC

Blows per Minute 350 to 700 350 to 700
Minimum Operating Weight 2022 lb 917 kg
Minimum Rated Flow 21 gpm 80 L/min
Maximum Rated Flow 26 gpm 100 L/min
Minimum Operating Pressure 2132 psi 14700 kPa
Maximum Operating Pressure 2408 psi 16600 kPa
Tool Shaft Diameter 3.9 in 100 mm
Minimum Carrier Weight 22046 lb 10 t
Maximum Carrier Weight 39680 lb 18 t

See how H110 GC compares against frequently compared products.

Media Gallery

Cat H110 GC Hammer (Top mount)

Ground level hammer maintenance

Cat H120 GC Hammer (Top mount) and operator

Cat H120 GC Hammer (Top mount) trenching

Cat H110 GC Hammer (Top mount)
Ground level hammer maintenance
Cat H120 GC Hammer (Top mount) and operator
Cat H120 GC Hammer (Top mount) trenching

Cat® GC Hammers | Key Features and Benefits

Cat® GC Hammers | Key Features and Benefits

Check out current offers for the H110 GC

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.