Cat H180 GC Hammer (Top mount)

GC Hammers H180 GC

Request A Price Shop Now

Key Specs

Blows per Minute
200 to 250
200 to 250
Minimum Operating Weight
10581 lb
4799 kg
Minimum Rated Flow
58 gpm
220 L/min

Overview

Cat® GC Hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat GC Hammers help increase overall productivity and reduce maintenance costs. Cat GC Hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H180 GC

Blows per Minute 200 to 250 200 to 250
Minimum Operating Weight 10581 lb 4799 kg
Minimum Rated Flow 58 gpm 220 L/min
Maximum Rated Flow 71 gpm 270 L/min
Minimum Operating Pressure 2843 psi 19600 kPa
Maximum Operating Pressure 3408 psi 23500 kPa
Tool Shaft Diameter 7.3 in 185 mm
Minimum Carrier Weight 88184 lb 40 t
Maximum Carrier Weight 121253 lb 55 t

See how H180 GC compares against frequently compared products.

Media Gallery

Cat H180 GC Hammer (Top mount)

Cat H120 GC Hammer (Top mount) working

Ground level hammer maintenance

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) on excavator

Cat H120 GC Hammer (Top mount) and operator

Cat H120 GC Hammer (Top mount) trenching

Cat H180 GC Hammer (Top mount)
Cat H120 GC Hammer (Top mount) working
Ground level hammer maintenance
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) on excavator
Cat H120 GC Hammer (Top mount) and operator
Cat H120 GC Hammer (Top mount) trenching

Cat® GC Hammers | Key Features and Benefits

Cat® GC Hammers | Key Features and Benefits
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.