Cat H120 GC Hammer (Top mount)

GC Hammers H120 GC

Request A Price Find Dealer

Key Specs

Blows per Minute
350 to 550
350 to 550
Minimum Operating Weight
4418 lb
2004 kg
Minimum Rated Flow
32 gpm
120 L/min

Overview

Cat® GC Hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat GC Hammers help increase overall productivity and reduce maintenance costs. Cat GC Hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H120 GC

Blows per Minute 350 to 550 350 to 550
Minimum Operating Weight 4418 lb 2004 kg
Minimum Rated Flow 32 gpm 120 L/min
Maximum Rated Flow 48 gpm 180 L/min
Minimum Operating Pressure 2277 psi 15700 kPa
Maximum Operating Pressure 2567 psi 17700 kPa
Tool Shaft Diameter 5.5 in 140 mm
Minimum Carrier Weight 39683 lb 18 t
Maximum Carrier Weight 66140 lb 30 t

See how H120 GC compares against frequently compared products.

Media Gallery

Cat H120 GC Hammer (Top mount)

Cat H120 GC Hammer (Top mount) working

Ground level hammer maintenance

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) working

Cat H120 GC Hammer (Top mount) on excavator

Cat H120 GC Hammer (Top mount) and operator

Cat H120 GC Hammer (Top mount) trenching

Cat H120 GC Hammer (Top mount)
Cat H120 GC Hammer (Top mount) working
Ground level hammer maintenance
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) working
Cat H120 GC Hammer (Top mount) on excavator
Cat H120 GC Hammer (Top mount) and operator
Cat H120 GC Hammer (Top mount) trenching

Cat® GC Hammers | Key Features and Benefits

Cat® GC Hammers | Key Features and Benefits

Check out current offers for the H120 GC

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.