H115 GC S Hammer

GC Hammers H115 GC S

Request A Price Find Dealer

Key Specs

Blows per Minute
450 to 800
450 to 800
Minimum Operating Weight
3098 lb
1405 kg
Rated Flow - Minimum
24 gpm
90 L/min

Overview

Cat® H115 GC S hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H115 GC S hammers help increase overall productivity and reduce maintenance costs. Cat H115 GC S hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H115 GC S

Blows per Minute 450 to 800 450 to 800
Minimum Operating Weight 3098 lb 1405 kg
Rated Flow - Minimum 24 gpm 90 L/min
Rated Flow - Maximum 32 gpm 120 L/min
Minimum Operating Pressure 2175 psi 15000 kPa
Maximum Operating Pressure 2465 psi 17000 kPa
Tool Shaft Diameter 4.7 in 120 mm
Minimum Carrier Weight 28660 lb 13 t
Maximum Carrier Weight 39683 lb 18 t

See how H115 GC S compares against frequently compared products.

Media Gallery

H115 GC S Hammer

H115 GC S Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Check out current offers for the H115 GC S

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.