The Cat® FM528 forest machine offers a fixed heel or live heel and blade for versatile application. Includes a processor, roadbuilder, log loader and knckleboom loader.
New

Forest Machines FM528 GF/FM528 LL Tier 4 / Stage V

Request A Price Find Dealer

Key Specs

Engine Model
Cat C4.4
Cat C4.4
Net Power - ISO 9249
170 hp
127 kW
Engine Power - ISO 14396
173 hp
129 kW

Overview

Adaptable Forest Machine Built for Application Versatility

The Cat® FM528 is a versatile forestry excavator engineered for the lumberjack of all trades. From land clearing to fire clean-up, chipper + grinder loading, mulching, processing, and more, this adaptable forest machine is ready to go to work for your fleet. Built for the operator, it is equipped with the Next Gen side-entry forestry cab for premium visibility and optimum protection.

Benefits

Built for Operators

The certified side-entry Forestry ROPS cab is engineered for operator safety and features a wide door and a tilt-up armrest. A 32mm (1.25”) polycarbonate front safety window and smaller cab pillars enhance jobsite and work task visibility.

Multiple Configurations

A handy addition to any fleet, the FM528 is the first Cat Forest machine to offer a fixed or live heel or blade option for versatile application.

This multi-configuration machine has options for a processor, roadbuilder, log loader, and knuckleboom loader controls. It can go to work in the woods or the millyard to boost productivity and profitability.

The narrow, high, long undercarriage improves productivity by allowing easy transport and in woods travel between worksites. 
 

Low Owning and Operating Costs

The Cat® C4.4 173 hp (129kW) engine and electrohydraulic system help drive fuel reduction and enable high-performance responses within the system to optimize operations.

The efficient engine and hydraulic system cooling E-Fans with reverse capability improve engine efficiency by controlling engine temperatures.

Cat® Long-life fuel and hydraulic oil filters with extended service intervals reduce maintenance costs.

Product Specifications for FM528 GF/FM528 LL

Engine Model Cat C4.4 Cat C4.4
Net Power - ISO 9249 170 hp 127 kW
Engine Power - ISO 14396 173 hp 129 kW
Net Power - ISO 9249 (DIN) 173 hp (metric) 173 hp (metric)
Engine Power - ISO 14396 (DIN) 175 hp (metric) 175 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Biodiesel Capability B20¹ B20¹
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards. Meets U.S. EPA Tier 4 Final, EU Stage V, and Japan 2014 emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,200 rpm. Advertised power is tested per the specified standard in effect at time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).
Maximum Travel Speed 3.5 mile/h 5.7 km/h
Maximum Drawbar Pull 45,187 lbf 201 kN
Main System - Maximum Flow 113 gpm 429 L/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 3989 psi 27500 kPa
Swing Speed 11 r/min 11 r/min
Maximum Swing Torque 60,480 lbf·ft 82 kN·m
General Forestry 59,700 lb 27100 kg
Note (1) High long undercarriage (High LC), 165 mm (6.5") fixed riser side entry cab (SEC) 5.7 m (18'7") reach boom, R3.7 m (12’2”) drop nose stick, 700 mm (28”) double grouser (DG) shoes, no processor head High long undercarriage (High LC), 165 mm (6.5") fixed riser side entry cab (SEC) 5.7 m (18'7") reach boom, R3.7 m (12’2”) drop nose stick, 700 mm (28”) double grouser (DG) shoes, no processor head
Log Loader (U/U) 63,300 lb 28700 kg
Note (2) High LC, 1219 mm (48") tilting riser SEC, 5.9 m (19’6”) straight boom, 3.5m (11'6") u/u stick with live heel, 700mm (28") double grouser (DG) shoes, no grapple High LC, 1219 mm (48") tilting riser SEC, 5.9 m (19’6”) straight boom, 3.5m (11'6") u/u stick with live heel, 700mm (28") double grouser (DG) shoes, no grapple
Forestry Road Builder 62,170 lb 28200 kg
Note (3) High LC, 165 mm (6.5”) fixed riser SEC, 5.7 m (18'7") reach boom, R2.9 (9'7") thumb ready stick, 700mm (28") double grouser shoes, 1.2 m³ (1.6 yd³) HD bucket. High LC, 165 mm (6.5”) fixed riser SEC, 5.7 m (18'7") reach boom, R2.9 (9'7") thumb ready stick, 700mm (28") double grouser shoes, 1.2 m³ (1.6 yd³) HD bucket.
Log Loader (MH Stick) 63,050 lb 28600 kg
Note (4) High LC, 1219 mm (48") tilting riser SEC, 5.9 m (19’6”) Straight boom, 5.8 m (19') drop nose log loader stick, 700mm (28") double grouser shoes, no grapple High LC, 1219 mm (48") tilting riser SEC, 5.9 m (19’6”) Straight boom, 5.8 m (19') drop nose log loader stick, 700mm (28") double grouser shoes, no grapple
Fuel Tank 91.1 gal (US) 345 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 4 gal (US) 15 l
Swing Drive 1.3 gal (US) 5 l
Final Drive - Each 1.3 gal (US) 5 l
Hydraulic System - Including Tank 65.6 gal (US) 248 l
Hydraulic Tank 34.1 gal (US) 129 l
DEF Tank 6.9 gal (US) 26 l
Note (1) General Forestry configuration with High LC, SEC with 165 mm (6.5") fixed riser, 5.7 m (18'7") Reach boom, 2.8 m (9'7") Thumb ready stick, 700 mm (28") double grouser (DG) shoes General Forestry configuration with High LC, SEC with 165 mm (6.5") fixed riser, 5.7 m (18'7") Reach boom, 2.8 m (9'7") Thumb ready stick, 700 mm (28") double grouser (DG) shoes
Shipping Height - Tilted Cab 11.3 ft 3420 mm
Handrail Height 9.8 ft 2990 mm
Length: General Forestry - Boom Stretched Out 38.3 ft 11690 mm
Length: Log Loader - Boom Stretched Out 44.1 ft 13430 mm
Tail Swing Radius 9.3 ft 2830 mm
Counterweight Clearance 3.4 ft 1040 mm
Ground Clearance for Standard Undercarriage 1.4 ft 435 mm
Ground Clearance for High Undercarriage 2 ft 610 mm
Track Length 14.7 ft 4460 mm
Track Length to Center of Rollers 11.9 ft 3620 mm
Track Gauge 7.8 ft 2380 mm
Transport Width 11 ft 3350 mm
Max Reach at Stick Nose at Ground Level - General Forestry Road Builder 32.3 ft 9830 mm
Max Reach at Grapple Mount on Heel at Ground Level - Log Loader Under/Under 36 ft 10970 mm
Max Reach at Stick Nose at Ground Level - General Forestry Processor 29.1 ft 8860 mm
Max Reach at Stick Nose at Ground Level – Log Loader MH Stick 38.1 ft 11620 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which as a CO2 equivalent of 3.003/3.146 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.1 (22" Riser CAB)/2.2 (48"/72" Riser CAB) kg of refrigerant, which as a CO2 equivalent of 3.003/3.146 metric tonnes.

FM528 GF/FM528 LL Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • ROPS Forestry cab with polycarbonate windows
  • 4-point harness seat belt
  • Heated and cooled seat with air-adjustable suspension
  • Integrated joysticks
  • Tilt-up left-side console
  • High-resolution touchscreen monitor
  • Bluetooth integrated radio (including USB, aux port and microphone)
  • 12V DC outlets
  • Keyless push-to-start engine control
  • Automatic bi-level air conditioner
  • LED dome and floor lights
  • Windshield wiper and washer
  • Behind seat storage

CAT TECHNOLOGIES

  • VisionLink
  • Remote Services Capability
  • Remote Troubleshoot

ELECTRICAL SYSTEM

  • Maintenance-free 1000 CCA batteries (x4)
  • Centralized electrical disconnect switch
  • 200-amp alternator
  • 24-volt electric starting
  • Pre-start monitoring system
  • Horn and travel alarm
  • Tool control software
  • Secondary engine shut off switch

ENGINE

  • Electric fuel priming pump
  • Three selectable modes: Power, Smart, Eco
  • Automatic engine speed control
  • Automatic engine idle shutdown
  • Up to 4600m (15,092 ft) altitude capability
  • 48° C (118° F) high-ambient cooling capacity
  • -32° C (-25° F) cold start capability
  • Hydraulic reverse fan
  • Two-stage fuel filter system
  • Double element air filter with integrated pre-cleaner
  • Biodiesel capability up to B20

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuits
  • Boom and stick drift reduction valve
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Automatic swing parking brake
  • High performance hydraulic return filter
  • Automatic two speed travel
  • Bio hydraulic oil capability
  • High torque swing drive
  • Swing cushion valve
  • Tool control software
  • Fully pressurized hydraulic system

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable service doors
  • Lockable fuel cap and hydraulic tank
  • Right-hand rail and hand hold
  • Signaling/warning horn
  • Travel alarm
  • Swing alarm
  • Ground-level secondary engine shutoff switch
  • Reaview camera
  • Hydraulic lock out lever

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Side-entry service platform
  • Grouped location for engine oil and fuel filters
  • Ground level dipstick for engine oil
  • Scheduled Oil Sampling (S·O·S) ports

UNDERCARRIAGE AND STRUCTURES

  • Tie down points
  • Heavy-duty travel motor guards
  • Heavy-duty bottom guards
  • Full length track guiding guards
  • Heavy-duty recoil springs
  • Heavy-duty hydraulic swivel guard
  • Straddle mounted carrier rollers

FM528 GF/FM528 LL Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 5.7 m (18'7") Reach boom
  • 5.9 m (19'6") Straight boom
  • 2.9 m (9'6") Thumb-ready stick
  • 3.7 m (12'2") Drop Nose stick
  • 3.5 m (11'6") Under/Under stick
  • 3.8 m (12'6") Over/Under stick
  • B1 family bucket linkage

CAT TECHNOLOGIES

  • VisionLink Productivity (VisionLink subscription required)

ELECTRICAL SYSTEM

  • Premium lighting - General Forestry - 6 additional LED lights
  • Premium lighting - Log Loader - 10 additional LED lights

ENGINE

  • Cold start package with block heaters and ether assist

HYDRAULIC SYSTEM

  • Medium pressure circuit
  • Ground saw hydraulics

SAFETY AND SECURITY

  • Storage tray in pump room
  • Right-hand sideview camera

UNDERCARRIAGE AND STRUCTURES

  • 700 mm (28 in) Triple and Double grouser shoes, for High-LC (D5 type link)
  • 760 mm (30 in) Triple grouser shoes, for High-LC (D5 type link)
  • 700 mm (28 in) Triple and Double grouser shoes, for SD-LC (326 track link)
  • 600 mm (24 in) Double grouser shoes, for High-LC (D5 type link)
  • Severe Duty - Long Under Carriage
  • High - Long Under Carriage with 7.5" pitch
  • 2980 mm (9'9") blade
  • 3170 mm (10'5") blade

CAB

  • Side entry with 165 mm (6.5") fixed riser
  • Side entry 1219 mm (48") tilting riser
  • CB radio mounts
  • Cat Stick Steer
  • Auxiliary relay
  • Retractable sunshade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat® Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how FM528 GF/FM528 LL compares against frequently compared products.

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.