Studio Shot

Hammers B4s

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
357.1 lb
162 kg
Energy Class
272.9 ft·lbf
370 J
Machine Class
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders

Overview

Used for demolition and construction applications.

Product Specifications for B4s

Operating Weight - With Tool 357.1 lb 162 kg
Energy Class 272.9 ft·lbf 370 J
Machine Class 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders 2-5 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders
Tool Shaft Diameter 2.1 in 53 mm
Impact Frequency 600-1100 bpm 600-1100 bpm
Minimum Operating Pressure 1491.9 psi 10286 kPa
Minimum Carrier Weight 5599.7 lb 2540 kg
Optimal Hydraulic Flow 25-50 lpm (6.6-13.2 gpm) 25-50 lpm (6.6-13.2 gpm)
Overall Width 11.8 in 300 mm
Overall Length 13.4 in 340 mm
Overall Height 47 in 1195 mm
Height - Without Tool 34.1 in 865 mm
Sound Level 124 dB 124 dB
Mounting Bracket Size Small-Medium Small-Medium

See how B4s compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B4s Hammer Toolbox Contents

B4s Hammer Maintenance Kit

B4s Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B4s Hammer Toolbox Contents
B4s Hammer Maintenance Kit
B4s Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.