Studio Shot

Hammers B8

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
771 lb
349.7 kg
Energy Class
848.2 ft·lbf
1150 J
Machine Class
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders

Overview

Used for demolition and construction applications.

Product Specifications for B8

Operating Weight - With Tool 771 lb 349.7 kg
Energy Class 848.2 ft·lbf 1150 J
Machine Class 6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders 6-9 Ton Mini Excavators, 216-299 Skid Steer/Compact Track Loaders, 415-444 Backhoe Loaders
Tool Shaft Diameter 3 in 75 mm
Impact Frequency 400-800 bpm 400-800 bpm
Minimum Operating Pressure 1704.1 psi 11749 kPa
Minimum Carrier Weight 13999.3 lb 6350 kg
Optimal Hydraulic Flow 50-90 lpm (13.2-23.8 gpm) 50-90 lpm (13.2-23.8 gpm)
Overall Width 12.4 in 316 mm
Overall Length 17.3 in 440 mm
Overall Height 55.6 in 1413 mm
Height - Without Tool 39.6 in 1005 mm
Sound Level 133 dB 133 dB
Mounting Bracket Size Large Large

See how B8 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B8 Hammer Toolbox Contents

B8 Hammer Maintenance Kit

B8 Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B8 Hammer Toolbox Contents
B8 Hammer Maintenance Kit
B8 Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.