Studio Shot

Brackets Large Mounting Bracket - S50

Request A Price Click for Price

Key Specs

Interface Type
S-50 Coupler
S-50 Coupler
Weight
126.1 lb
57.2 kg
Overall Width
13.4 in
340 mm

Overview

Mounting bracket adapts attachment to fit a variety of machine types.

Product Specifications for Large Mounting Bracket - S50

Interface Type S-50 Coupler S-50 Coupler
Weight 126.1 lb 57.2 kg
Overall Width 13.4 in 340 mm
Overall Length 20.5 in 521 mm
Overall Height 8.3 in 210 mm
Pin Diameter 45 mm/45 mm (1.8 in/1.8 in) 45 mm/45 mm (1.8 in/1.8 in)
Mounting Bracket Size Large Large

See how Large Mounting Bracket - S50 compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the Large Mounting Bracket - S50

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.