PC35

Cold Planers PC35

Request A Price Shop Now

Key Specs

Working Width
13.8 in
350 mm
Maximum Cutting Depth
4.7 in
120 mm
Required Hydraulics
1st Auxiliary
1st Auxiliary

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC35

Working Width 13.8 in 350 mm
Maximum Cutting Depth 4.7 in 120 mm
Required Hydraulics 1st Auxiliary 1st Auxiliary
Overall Width 33.7 in 856 mm
Overall Length 33.9 in 860 mm
Overall Height 31.8 in 808 mm
Weight 19.3 in 489 mm
Optimal Hydraulic Flow 45-80 L/min (12-21 gpm) 45-80 L/min (12-21 gpm)
Optimal Hydraulic Pressure 150-250 bar (2175-3625 psi) 150-250 bar (2175-3625 psi)
Drum Speed 255 RPM 255 RPM
Maximum Drum Width 13.8 in 350 mm
Conical Bits 42 42
Standard Bit Type All Purpose All Purpose

See how PC35 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planers for Backhoe Loaders and Mini Excavators Overview

Cat® Cold Planers for Backhoe Loaders and Mini Excavators Overview

360 View

Check out current offers for the PC35

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.