Studio Shot

Cold Planers PC310

Request A Price Click for Price

Key Specs

Working Width
39.4 in
1000 mm
Maximum Cutting Depth
5.1 in
130 mm
Required Hydraulics
High Flow XPS
High Flow XPS

Overview

High speed drum and conical bits quickly remove asphalt and concrete prior to resurfacing.

Product Specifications for PC310

Working Width 39.4 in 1000 mm
Maximum Cutting Depth 5.1 in 130 mm
Required Hydraulics High Flow XPS High Flow XPS
Overall Width 73.1 in 1858 mm
Overall Length 44.3 in 1125 mm
Overall Height 36.8 in 935 mm
Weight 2292.8 lb 1040 kg
Optimal Hydraulic Flow 98-125 L/min (26-33 gpm) 98-125 L/min (26-33 gpm)
Optimal Hydraulic Pressure 230-280 bar (3300-4000 psi) 230-280 bar (3300-4000 psi)
Drum Speed 155 rpm 155 rpm
Tilt Angle Range +/- 6.5 degrees 6.5 degrees
Side Shift Travel 23.1 in 587 mm
Conical Bits 78 78
Standard Bit Type All Purpose All Purpose

See how PC310 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Cold Planer at Work

Cat® Cold Planer Overview

Cat® High Flow Cold Planer Production Study

Cat® Cold Planer Operating Tips

Cat® Smart Creep Technology

Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips
Cat® Smart Creep Technology

360 View

Check out current offers for the PC310

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.