| Working Width | 23.6 in 600 mm |
| Maximum Cutting Depth | 6.7 in 170 mm |
| Required Hydraulics | XHP / XE XHP / XE |
| Overall Width | 73.1 in 1858 mm |
| Overall Length | 57.2 in 1453 mm |
| Overall Height | 37.4 in 951 mm |
| Weight | 2753.6 lb 1249 kg |
| Optimal Hydraulic Flow | 136-150 L/min (36-40 gpm) 136-150 L/min (36-40 gpm) |
| Optimal Hydraulic Pressure | 250-280 bar (3630-4000 psi) 250-280 bar (3630-4000 psi) |
| Drum Speed | 133 rpm 133 rpm |
| Tilt Angle Range | 6.5° Left/Right 6.5° Left/Right |
| Side Shift Travel | 25.6 in 650 mm |
| Conical Bits | 54 54 |
| Standard Bit Type | All Purpose All Purpose |
| Water Tank Capacity | 42.3 gal (US) 160 l |
Cold Planers PC406 With Water
Request A Price Shop NowKey Specs
- Working Width
- 23.6 in
- 600 mm
- Maximum Cutting Depth
- 6.7 in
- 170 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
Features At A Glance
Product Specifications for PC406 With Water
See how PC406 With Water compares against frequently compared products.
Cold Planers
PC406 With Water
Selected
- Working Width
- 23.6 in
- 600 mm
- Maximum Cutting Depth
- 6.7 in
- 170 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
Cold Planers
PC406
- Working Width
- 23.6 in
- 600 mm
- Maximum Cutting Depth
- 6.7 in
- 170 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
Cold Planers
PC408
- Working Width
- 29.5 in
- 750 mm
- Maximum Cutting Depth
- 6.7 in
- 170 mm
- Required Hydraulics
- XHP / XE
- XHP / XE
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Cold Planer and Smart Creep Technology | Customer Story
Cat® Cold Planers at Work
Cat® Smart Creep Technology
Cat® Cold Planer at Work
Cat® Cold Planer Overview
Cat® High Flow Cold Planer Production Study
Cat® Cold Planer Operating Tips